VFS154150PLW
- Type of product: Variable speed drives
- Input type: Three-phase
- Rated power supply voltage: 380…500VAC 50/60Hz
- Rated output current: 33
- Rated output power: 15
- Communication port: RS485, Modbus-RTU
- Housing: Compact
Order code | VFS154150PLW |
---|---|
Weight [g] | 8400 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 420X260X230 |
Volume [cm³] | 25116 |
Bar code [EAN13] | 8013975202241 |
HS Code | 85044090 |