VFS154022PLW
- Type of product: Variable speed drives
- Input type: Three-phase
- Rated power supply voltage: 380…500VAC 50/60Hz
- Rated output current: 5.5
- Rated output power: 2.2
- Communication port: RS485, Modbus-RTU
- Housing: Compact
Order code | VFS154022PLW |
---|---|
Weight [g] | 2800 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 270X190X250 |
Volume [cm³] | 12825 |
Bar code [EAN13] | 8013975202197 |
HS Code | 85044090 |