VFNC3S2002PLW
- Type of product: Variable speed drives
- Input type: Single-phase
- Rated power supply voltage: 200...240VAC 50/60Hz
- Rated output current: 1.4
- Rated output power: 0.2
- Communication port: RS485, Modbus-RTU
- Housing: Compact
Order code | VFNC3S2002PLW |
---|---|
Weight [g] | 1100 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 184X186X113 |
Volume [cm³] | 3867.312 |
Bar code [EAN13] | 8013975182871 |
HS Code | 85044090 |