Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

Switch disconnectors for photovoltaic applications GD series


ArchivesArchives
Page 34 of 95     

Switch disconnectors for photovoltaic applications GD series



LOVATO Electric is pleased to announce the expansion of its range of components dedicated to the photovoltaic market, adding addition the new GD series of switch disconnectors .

GD switch disconnectors feature ratings up to 40 A 1000 V in the DC21B category or 25 A 1500 V in the DC21B category (see all available ratings in the table below) in a very compact size: only 54 mm wide.
The products are supplied as standard with paralleling links, enabling the user to install them rapidly.


GD switch disconnectors are DIN rail or screw mounted on their rear plate and are supplied as standard with a padlockable direct operating handle.
However they are also suitable for door interlocking installation using GAX7 series shafts and GAX6 series door coupling handles.

Find out more

Page 34 of 95     
ArchivesArchives

New products