SM1RM1000
- Type of product: Motor protection circuit breaker
- Rated current In [A]: 10
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
- Type of protection: Magnetic
- Type of control: Rotary knob
- Certified UL Type E: No
Order code | SM1RM1000 |
---|---|
Weight [g] | 335.01 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975228098 |
HS Code | 85362010 |