SM1R2500

Motor protection circuit breaker, IEC breaking capacity Icu 50kA at 400V, 20...25A
  • Type of product: Motor protection circuit breaker
  • Thermal trip adjustment range: 20…25
  • Rated current (In): 25
  • Maximum short-circuit current breaking capacity (Icu) at AC 400V: 50
  • Type of protection: Magnetic and thermal
  • Type of control: Rotary knob
  • Certified UL Type E: No
Order code SM1R2500
Weight [g] 340
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975216392
HS Code 85362010