SM1P0250
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range: 1.6…2.5
- Rated current (In): 2.5
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 100
- Type of protection: Magnetic and thermal
- Type of control: Push button
- Certified UL Type E: No
Order code | SM1P0250 |
---|---|
Weight [g] | 298 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 080X047X098 |
Volume [cm³] | 368.48 |
Bar code [EAN13] | 8013975216163 |
HS Code | 85362010 |