SM1P0160

Motor protection circuit breaker, IEC breaking capacity Icu 100kA at 400V, 1...1.6A
  • Type of product: Motor protection circuit breaker
  • Thermal trip adjustment range [A]: 1…1.6
  • Rated current In [A]: 1.6
  • Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
  • Type of protection: Magnetic and thermal
  • Type of control: Push button
  • Certified UL Type E: No
Order code SM1P0160
Weight [g] 273
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 080X047X098
Volume [cm³] 368.48
Bar code [EAN13] 8013975216156
HS Code 85362010