SG24PA300

Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 4P
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 2
  • Number of poles: 4P
  • IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
  • Fixing: Din rail
Order code SG24PA300
Weight [g] 520
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X096X075
Volume [cm³] 792
Bar code [EAN13] 8013975232804
HS Code 85365080