SG23NA300

Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 2
  • Number of poles: 3P+N
  • IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
  • Fixing: Din rail
Order code SG23NA300
Weight [g] 494.1
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X100X080
Volume [cm³] 880
Bar code [EAN13] 8013975232781
HS Code 85365080