Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

RGK 400SA and RGK 420SA engine and generator controllers


ArchivesArchives
Page 21 of 95     

RGK 400SA and RGK 420SA engine and generator controllers



RGK400SA & RGK420SA

LOVATO Electric presents the new RGK 400SA and RGK 420SA, the latest additions in the engine and generator controllers family.

To complement the new range of controllers for electrical generators, the RGK 400SA and RGK 420SA with NFC technology are suitable for simple applications where only control, motor starting and monitoring of the electrical power alternator (stand-alone applications, i.e. without the presence of the network) are required.

Features:

  • LCD display with icons in 5 languages
  • Key with 3positions (OFF, local start, remote start), removable in OFF and remote start position (for RGK 420SA)
  • Power supply:  7...33VDC
  • VAC inputs: Generator L1-L2-L3-N
  • Single, two and three phase voltage control
  • Rated measurement voltage range: 100...480VLL ( 3PH+N)
  • Programmable VT ratio
  • Frequency measurement range: 45...65Hz
  • Current input: 1PH, /5Aor /1A
  • Programming port: IR with support of CX 01 (USB) and  CX 02 (Wi-Fi) dongles
  • Power save mode
  • Inputs: 5 negative + 1 positive for emergency
  • Outputs: 5 positive, 2A, protected
  • 1 analog ohmic input for oil pressure, engine temperature or fuel level control
  • Parameter configuration by NFC technology with NFC app
  • Compatible with Synergy and Xpress software.

Find out more

Page 21 of 95     
ArchivesArchives

New products