Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RFN200200

MOTOR PROTECTION RELAY, NON PHASE FAILURE / NON SINGLE PHASE SENSITIVE. THREE POLE (THREE PHASE), MANUAL OR AUTOMATIC RESETTING, 120…200A

Add to cart
Order code RFN200200
Weight [g]2110
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]135X130X175
Volume [cm³]3071.25
Bar code [EAN13]8013975169261
HS Code85364900
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508
CSA C22.2 n° 14
Data Sheet  | Download Data Sheet
Product designation Motor protection relay
Product type designation RFN200
General characteristics
Number of poles nr. 3
Overvoltage category III
Pollution degree 3
Frontal IP degree IP20
Type of release Thermal
Protection fuse
gG (IEC) A 315 A
aM (IEC) A 200 A
K5 (UL) A 500 A
Phase failure detection NO
Reset mode Manual or automatic
Power circuit characteristics
Operating frequency
Operational frequency max Hz 60 1/s
Operating current
Operational current min A 120 A
Operational current max A 200 A
Tripping class 10A
Test Button YES
Trip indicator YES
Terminals
type screw and flat washer
screw M8
tool Bar 13mm
Auxiliary circuit characteristics
Auxiliary contacts
NO nr. 1
NC nr. 1
Operating current AC15
24V A 3 A
120V A 3 A
240V A 1.5 A
380V A 0.95 A
480V A 0.75 A
500V A 0.72 A
600V A 0.6 A
Operating current DC13
125V A 0.11 A
600V A 0.22 A
Conventional free air thermal current Ith A 10 A
Terminals
type Screw and washer
screw M3,5
tool Phillips 2
UL/CSA and IEC/EN 60947-5-1 designation B600-R300
Ambient conditions
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable ±30°
Weight g 2.150 kg
UL technical data
Full-load current (FLA) for three-phase AC motor
at 480V A 200 A
at 600V A 200 A
Downloads
Catalogue
Document Icon
03 - Motor protection relays
03 August 2019
EN
Brochures
Document Icon
Orange motor protection and control
PD053 March 2006
EN
Document Icon
Motor starting solutions
PD116 September 2019
EN
Technical instructions
 
2D drawings
Document Icon
RFN200200
2d_RFN200200
3D drawings
Document Icon
RFN200200
3d_RFN200200
Certifications
Document Icon
UE declarations
EU117-2016_1
EN
Document Icon
cULus declaration
E93601
EN