RF828200

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual resetting. Direct mounting on BF40 - BF94 contactors, 60...82A
  • Type of product: Thermal overload relays
  • Operational current [A]: 60...82
  • Reset mode: Manual
  • For contactor series: BF
  • Type: Phase failure / Single-phase sensitive
Order code RF828200
Weight [g] 360
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X065X090
Volume [cm³] 567.45
Bar code [EAN13] 8013975224885
HS Code 85364900