PSL396048
- Type of product: Switching power supplies
- Rated output voltage DC: 48
- Rated output current: 20
- Rated output power: 960
- Input type: Three-phase
- Rated supply voltage AC: Multivoltage 400…500
- Type of installation: DIN rail mounting
Order code | PSL396048 |
---|---|
Weight [g] | 3672 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 104X160X160 |
Volume [cm³] | 2662.4 |
Bar code [EAN13] | 8013975219515 |
HS Code | 8504318090 |