PSL396024

DIN rail switching power supply, three-phase. 24VDC, 40A/960W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 40
  • Rated output power [W]: 960
  • Type of input: Three-phase
  • Rated supply voltage AC [VAC]: Multivoltage 400…500
  • Type of installation: DIN rail mounting
Order code PSL396024
Weight [g] 3672
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 104X160X160
Volume [cm³] 2662.4
Bar code [EAN13] 8013975180471
HS Code 8504318090