PSL1M10024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 4.2
- Rated output power [W]: 100
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: Modular DIN rail mounting
Order code | PSL1M10024 |
---|---|
Weight [g] | 444 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 105X135X091 |
Volume [cm³] | 1290 |
Bar code [EAN13] | 8013975180327 |
HS Code | 8504318090 |