PSL1M02424

Modular switching power supply, single-phase. 24VDC, 1A/24W
  • Type of product: Switching power supplies
  • Rated output voltage DC: 24
  • Rated output current: 1
  • Rated output power: 24
  • Input type: Single-phase
  • Rated supply voltage AC: Multivoltage 100...240
  • Type of installation: Modular DIN rail mounting
Order code PSL1M02424
Weight [g] 176
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 091X132X046
Volume [cm³] 552
Bar code [EAN13] 8013975180297
HS Code 8504318090