PSL130048
- Type of product: Switching power supplies
- Rated output voltage DC: 48
- Rated output current: 6.25
- Rated output power: 300
- Input type: Single-phase
- Rated supply voltage AC: Self-configurable 115…230
- Type of installation: DIN rail mounting
Order code | PSL130048 |
---|---|
Weight [g] | 1496 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X160X105 |
Volume [cm³] | 2688 |
Bar code [EAN13] | 8013975219461 |
HS Code | 8504318090 |