PSL106024

DIN rail switching power supply, single-phase. 24VDC, 2.5A/60W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 2.5
  • Rated output power [W]: 60
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSL106024
Weight [g] 400
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 132X152X057
Volume [cm³] 1143.648
Bar code [EAN13] 8013975180372
HS Code 8504318090