PSL103024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 1.25
- Rated output power [W]: 30
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: DIN rail mounting
Order code | PSL103024 |
---|---|
Weight [g] | 336 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 130X150X055 |
Volume [cm³] | 1072.5 |
Bar code [EAN13] | 8013975180365 |
HS Code | 8504318090 |