AUTOMATIC POWER FACTOR CONTROLLERS

The DCR... series regulators combined with the contactors for power factor correction compose an unique product package.
The regulators have a digital microprocessor and are suitable for the control of any type of power factor correction system.
Data acquisition in RMS warrants accurate elaboration of the power to correct.

 
Types
- With 5, 7, 8 or 12 steps
- With relay outputs
- With static outputs.
Selling points
- Microprocessor supervision and control
- Accurate current evaluation with RMS readings
- Automatic rational adjustment
- Versions with 5, 7, 8 or 12 steps
- Versions with relay outputs
- Versions with one static output (DCRJ12F)
- Use in co-generation systems
- Communication serial interfaces
- ASCII and Modbus®-RTU communication protocols.
  
 TECHNICAL DOCUMENTATION:
   

2009-2010 Catalogue

Leaflet

Technical instructions

Heat dissipation


HOME PAGE

LOVATO Electric S.P.A.
     

 Acrobat is a trademark of Adobe Systems Incoporated.