DIGITAL METERING INSTRUMENTS

Digital multimeters DMK 2... - DMK 5... types

Digital multimeters DMK 3... - DMK 40 - DMK 6... types

Modular digital metering instruments
DMK 7... - DMK 8... types


Current transformers DM...T types

 
 DIGITAL MULTIMETERS DMK 2...- DMK 5... TYPES

The DMK 2..., DMK 5..., types give reliable readings and measures even in the most critical conditions such as voltages and currents with high harmonic content and variable frequency.
The total and partial hour counter function is an interesting feature for generating set control boards, especially the 
DMK 25 and DMK26 models with DC auxiliary supply.
The variety and accuracy of the measures make these multimeters a winning technical-cost effective substitute to conventional analog measuring instruments.
   
Types
  • DMK 2... digital multimeters,
    96x96mm flush-mount model

    - Basic version

    - With energy meters included
    - With energy meters and RS485 port included
    - For generating sets
    - For generating sets with peak current and
      current-voltage unbalance measure.

 • DMK 5... digital multimeters, modular model
    - Basic version
    - With energy meters included
    - With energy meters and RS485 port included.   

    
Selling points
- As many as 47 displayable electrical parameters
- Single-phase, two-phase, three-phase system, 
   with or without neutral
- High measure accuracy
- Supply voltage limits
  154-288VAC for DMK 20 and DMK 50
  
176-264VAC for DMK 21, DMK 22, DMK 51, DMK 52
   9-32VDC for DMK 25 and DMK 26

- Voltage measuring range: 60-830VAC
- Current measuring range: 0.05-6A
- Maximum (HIGH) and minimum (LOW) value function
   for monitoring and recording instantaneous voltage,
   current and power values.
     
 DIGITAL MULTIMETERS DMK 3... - DMK 40 - DMK 6... TYPES
  
The DM 3... - DMK 40 - DMK 6... types comprise excellent features, superior to devices of the same category currently on the marketplace. 
Distorted waveform conditions, for current and voltage with high harmonic content and variable frequency, do not influence the high accuracy DMK multimeter readouts because of rigorous design in addition to the use of the latest generation of microprocessor technology.
Measures of the phase angle (cosphi) as well as power factor, harmonics analysis and HIGH-LOW-MAX functions are just a few of these, which are difficult to find on higher category equipment.
The DMK 40 model includes a powerful and easy-to-use data logger along with the other features mentioned above.
  

Types
  • DMK 3... and DMK 40 types digital multimeters,
    96x96mm flush-mount model

   - Basic version, 100-240VAC/110-250VDC 
   - With 1 relay and 1 static programmable outputs
   - With 1 relay and 1 static programmable outputs
     and RS485 port
   - With data logger, RS232 and RS485 ports.

 • DMK 6... types digital multimeters, 
     modular model
   - Basic version
   - With 1 relay and 1 static programmable outputs
   - With 1 relay and 1 static programmable outputs 
     and RS485 port.
   

Selling points
- More than 247 displayable electrical parameters 
- Connection to single, two-phase,  three-phase
   or three phase balanced system with or without neutral; 
   one only current transformer required
- Suitable for co-generation system of power, stand-by 
  generating sets and on-board machinery
- Stable and high-accuracy readouts
- Auxiliary supply range for both series:
   85-265VAC 
   93.5-300VDC
- Voltage measuring range: 20-830VAC phase to phase 
   in one single model 
- Current measuring range: 0.02 -6A
- Maximum (HIGH) and minimum (LOW) value function 
   for monitoring and recording instantaneous voltage,  
   current and power values
- Totally programmable digital outputs.
   
 MODULAR DIGITAL METERING INSTRUMENTS DMK 7... - DMK 8... TYPES
 
The modular digital metering instruments DMK7… and DMK8… warrant a extreme stability of the readouts owing to the large number of samplings.
The measures in TRMS provide for a correct operation even in presence of voltage and current conditions with high harmonic content.
The metering instruments find use in single or three-phase power distribution boards for both industrial and service fields.
All the models are able to store and display maximum (HIGH) and minimum (LOW) values of the readouts.
There are DMK…R1 types available with the same features along with one programmable relay output.
Units equipped with a voltage measure input, consent to program the VT (Voltage Transformer) ratio and therefore can be employed in medium-voltage systems.
They can be used as an effective solution to replace traditional analog instruments, that is voltmeter and ammeter complete with relative changeover switches, with the advantage of extra panel space.
  
Type
• Metering instruments for three-phase systems
- voltmeter
- ammeter
- combined voltmeter, ammeter and watt meter.

• Metering instruments for single-phase systems
- voltmeter
- ammeter 
- voltmeter or ammeter
- frequency meter 
- cosphi meter.

• Metering and protection instruments for
   three-phase systrem with programmable relay
   output (1 changeover contact)

- voltmeter
- ammeter 
- combined voltmeter, ammeter and watt meter.

• Metering and protection instruments for
   single-phase systems
with programmable relay
   output (1 changeover contact)

- voltmeter
- ammeter 
- frequency meter
- cosphi meter.
  
Selling points
- RMS measures of voltage and current
- Extreme stability of readouts because of the large number
  of samplings
- Excellent measure accuracy in a wide measure range
- Storage ad viewing of HIGH and LOW measure values
- Use in medium-voltage systems
- Power supply galvanically separated from voltage
  measure input.


Additional advantages for DMK…R1 types
- A number of protections, individually activated
- Time delay available at tripping for each single protection
- Faster tripping time option proportional to measure
   displacement respect to set limit
- Storing of relay status at power loss
- Relay operation option in positive fail-safe feature
- Selection option for Automatic or Manual resetting
- Delay option for automatic resetting
- Manual resetting by front key or power removal.


   

 CURRENT TRANSFORMERS DM...T TYPES
 
The DM...T types current transformers (CT) are installed in electric systems to reduce the line current to a secondary value of 5A, which is compatible with current inputs of digital multimeters or protection relays.
These are without primary winding and are used for high primary current values from 40A up.
Suitable for screw fixing or mounting on 35mm DIN rail (EN50022), using the standard-supplied kit.
The number of loops of the primary cable does not modify the accuracy but converts the primary current value proportional to secondary current.
  
Types
- For ุ22mm cable. 
- For ุ23mm cable and for 30x10mm,
  25x12,5mm, 20x15mm busbars.
- For 40x10mm, 30x20mm, 20x25mm busbars.

 

Selling points
- Operating frequency: 40๗60Hz
- Secondary current: 5A
- Overload withstand: 1.2In
- Rated dynamic current Idyn: 2.5Ith for 1second
- Degree of protection: IP30
- Relative humidity, non condensing: 90%
- Insulation (dry tytpe): class E

 

TECHNICAL DOCUMENTATION:

  

2009-2010 Catalogue

Leaflet

Technical instructions

Software download

 

Heat dissipation

    
HOME PAGE
LOVATO Electric S.P.A.

 
 Acrobat is a tremark of Adobe Systems Incorporated