The
LOVATO Electric generating set controllers are
used to improve the continuity of power supply and the efficiency of the
generator set start up and maintenance.
Selling points -
Wide
selection of functions to satisfy particular
application requirements
- Programmable and customisable inputs, outputs
and alarms
- RS232 and RS485 ports
- ASCII and Modbus®-RTU communication protocols.
Types
ENGINE AND PROTECTION
CONTROLLERS
RGK 30
12/24VDC, external start key switch
RGK 20
12/24VDC, built-in power key switch with
"TTL" programming port
STAND ALONE GEN-SET
CONTROLLERS
RGK 40
12/24VDC, built-in power key switch with
"TTL" programming port
RGK 50
12/24VDC, graphic LCD, with RS232 port
AUTO MAINS FAILURE
(AMF) GEN-SET CONTROLLERS
RGAM 10
12/24VDC, 4 alphanumeric character display,
with RS232 port (for set-up only)
RGAM 20
12/24VDC, 4 alphanumeric character display,
with RS232 port
31
RGAM 12
12VDC, 3 digit LED display, with RS232 port
31
RGAM 24
24VDC, 3 digit LED display, with RS232 port
31
RGAM 12RC
12VDC, 3 digit LED display, with RS485 port
31
RGAM 24RC
24VDC, 3 digit LED display, with RS485 port
RGAM 40
12/24VDC, graphic LCD, with RS232 port
RGAM 41
12/24VDC, graphic LCD, with RTC, RS232 and
RS485 ports
RGAM 42
12/24VDC, graphic LCD, with RTC, RS232 and
CANbusports