POSITION, MICRO AND FOOT SWITCHES

Limit switches KB and KM types
   
   
Limit switches KC and KN types

Prewired metal limit switches KP type

Micro switches KS type
     

Limit switches T type
     

Limit switches PLN type
     

Limit switches P2L type

Foot switches KG and KR types

 

LIMIT SWITCHES KB AND KM TYPES

The KB and KM types limit switches have been designed to satisfy requirements comprising quick installation, wiring ease, simple setup, modularity, sturdiness and constant reliability.
The body cover has a captive closing screw and is hinged at the bottom and removable.
The innovative locking bayonet mechanism consents to remove and reposition the operating head in the required configuration with no tools.
The heads have axial rotation of 45° angles.
The auxiliary contact blocks are removable assuring remarkable wiring simplicity.
The heads are made of metal while the body housing of self-extinguishing polymer thermoplastic for the KB type or of aluminium-zinc alloy (zama) for the KM types.
 
Types of operators
- Top push rod plunger
- Top roller push plunger
- Roller centre push lever
- Roller side push lever
- Roller lever
- Adjustable roller lever
- Ceramic rod lever
- Wobble stick, omnidirectional
- Adjustable rod lever
- Hinge operating
- Slotted lever
- Key operated
- Accessories and spare parts.
   
Selling points
- Dimensions to EN 50047 standards
- KB plastic and KM metal types
- Innovative design
- Modularity
- Quick installation
- Adjustment ease
- Sturdiness
- Safety.

LIMIT SWITCHES KC AND KN TYPES

The KC and KN types limit switches have been designed to satisfy requirements comprising quick installation, wiring ease, simple setup, modularity, sturdiness and constant reliability.
The body cover has a captive closing screw and is hinged at the bottom and removable.
The innovative locking bayonet mechanism consents to remove and reposition the operating head in the required configuration with no tools.
The heads have axial rotation of 45° angles.
The auxiliary contact blocks are removable assuring remarkable wiring simplicity.
The heads are made of metal while the body housing of self-extinguishing polymer thermoplastic for the KC type or of aluminium-zinc alloy (zama) for the KN types.
 
Types of operators
- Top push rod plunger
- Top roller push plunger
- Roller centre push lever
- Roller side push lever
- Roller lever
- Adjustable roller lever
- Ceramic rod lever
- Wobble stick, omnidirectional
- Adjustable rod lever 
- Hinge operating
- Slotted lever
- Key operated
- Accessories and spare parts.
   
Selling points
- Dimensions compatible with EN 50047 standards
-
KC plastic and KN metal types
- Innovative design
-
Modularity
- Quick installation
- Adjustment ease
- Sturdiness
- Safety.

PREWIRED METAL LIMIT SWITCHES KP TYPE

The main feature of this new product line is the presence of a connected multicore cable. This consents to offer a limit switch with a very reduced depth of 16mm. The degree of production is quite high and is IP67.
The new prewired limit switches are suitable to detect the position of mobile mechanisms and parts in many operating conditions which can be found in the industrial field. They are particularly ideal when a high protection degree is required, for example on machinery and equipment for outdoor use, such as aerial platforms, etc., or where very compact size is essential, such as operators on hydraulic valves or inaccessible mechanisms.

   
Types of operators
- Top push rod plunger
- Top roller push plunger
- M12 head, top roller push plunger
- Roller lever plunger
- Adjustable roller lever
- Omnidirectional wobble stick.
   
Selling points
- Degree of protection IP67
- 2 metre long cable; 1m long on request 
- Rotatable head 
- Adjustable and capsizable levers 
- Fixing dimensions compatible to EN 50047

-
Direct opening operation of NC contacts. 

MICRO SWITCHES KS TYPE

Micro switches are very compact and simple function types of electromechanical limit switches, universally used in many applications, to detect the position of mobile parts, not essentially associated with the safety of machinery.
Micro switches are equipped with a changeover contact switch, configuration with simple three-terminals cut-off: NO, NC and common. There is a variety of operators, ranging from direct action to inverted actions by levers and/or rollers.
They are mainly used on small machinery to regulate the automation of simple mechanisms, such as rotating tables, fork lifts, lift trucks, operators for hydraulic valves or even on machinery equipped with protection shields.
Since the terminals of the electric contacts are easily accessible and not protected, the micro switches must be positioned in a suitable ambient, protected against external agents or equipped with adequate terminal shrouds.
  

Types of operators
- Top push rod
- M12 head, top push rod
- Top roller push plunger
- M12 head, top roller push plunger
- Roller centre push lever
- Rod lever
- Push button.
   

Selling points
- Changeover contact switch, rated 15A 250VAC 
- 3 types of termination: solder, screw or faston.
 

LIMIT SWITCHES T TYPE

The TS-TL types limit switches are designed and manufactured according to European standards  for dimensions. 
Versions available: snap action and slow break. The insulated housing of the limit switch is made of self-extinguishing thermoplastic giving excellent mechanical stability and is suitable, as a result, for assembly on machinery or installations in the general-purpose industrial field as well as saline environments (for example close by the sea). The housing sturdiness consents to the mounting of limit switches in heavy duty applications. The double-insulated housing of the limit switch warrants and protects internal circuits against shocks or impacts and industrial environments, against accidental ingress of tools and accidental contact. The contacts are dimensioned to ensure self cleaning of the silver-alloy contact surfaces. Contacts of the TL types have direct NC opening operation to prevent sticking or welding.
A rope version is available for emergency operation in accordance with EN 418 standards, complete with all the accessories for correct installation.
  

Types of operators
- Top push rod plunger
- Roller lever 
- Wobble stick, omnidirectional 
- Key operated
- Hinge operating 
- Slotted lever
- Rope lever.
   

Selling points
- Dimensions according to  EN 50041 (42.5x80mm)
- Direct opening operation of NC contacts
- Degree of protection IP66
- Wide range of operators
- Contacts:  1NO+1NC snap action, 1NO+1NC slow break
- Compliant with standards: EN 60204 and EN 81-1
- Versions available with reset button.
   

LIMIT SWITCHES PLN TYPE

Limit switches of the PLN types are designed for universal application. They feature a wide range of models with several types of  operators and many contact combinations. Thus the optimum solution can be implemented for the various installation requirements. Long-term correct and reliable operation is guaranteed thanks to the very straightforward design, generously dimensioned contacts and  careful coupling of materials. The metal alloy box and operators made of high strength thermoplastic material ensure sturdiness and reliability under all operating conditions. The limit switches of the PLN types are available in protected version (IP40 protection) or in weather-proof version (IP65 protection); thanks to the use of efficient sealing elements, the latter version is suitable for use in critical ambient conditions. A rope version is available for emergency operation in accordance with EN 418 standards, complete with all the accessories for correct installation.
   

Types of operators
- Push rod plunger
- Roller push plunger
- Roller centre push lever
- Rope lever.
Selling points
- Very robust metal casing
- Degree of protection IP40 or IP65
- Wide range of operators
- Direct opening of the NC contacts
- Contacts: 1NC, 2NC, 1NO, 2NO, 1NO+1NC
- Valid for safety applications per EN 60204 
  and EN 81-1 standards
.
   

LIMIT SWITCHES P2L TYPE

The limit switches of the P2L types are an extension of the PLN types, as they have the same mounting and similar operators, but they also have provision for implementing combinations of up to 4 contacts. The internal space for wiring, which also includes an earth (ground) terminal,  is especially large. Long-term safe and reliable operation is guaranteed thanks to the very straightforward design, over-dimensioned contacts and careful coupling of materials. The metal alloy box and operators ensure stardiness and reliability under all operating conditions.A rope version is available for emergency operation in accordance with EN 418 standards, complete with all the accessories for correct installation.
   

Types of operators
- Push rod plunger
- Roller push plunger
- Roller centre push lever 
- Rope lever.
Selling points
- Very robust metal casing
- Degree of protection IP54
- Wide range of operators
- Direct opening of the NC contacts
- Contacts: up to 2NO+2NC
- Valid for safety applications per  
  EN 60204 and EN 81-1standards.

   

FOOT SWITCHES KG AND KR TYPES

The new LOVATO Electric KG and KR series foot switches are used to control machinery and other equipment, leaving the operator's hands free to do other functions.
The sturdiness of the metal and plastic body and the wide range of the available versions provide the proper solution for each control need.
  
Types
ONE PEDAL FOOT SWITCHES 
- With free actuation.
- With safety lever.
- With pedal actuator lock.
- With two-stage safety lever.

TWO PEDAL FOOT SWITCHES 
- With safety lever on both pedals.
- Left pedal with free actuation and 
  right pedal with safety lever.
   
Selling points
- Thermoplastic KG or metal KR versions.
- Versions complete with or without pedal protection cover.
- Versions with safety lever.
- Stable pedal base.
- M20 cable entry.
- Contacts: 1NO+1NC, 2NO+ 2NC snap-action
   or slow-break versions
   

TECHNICAL DOCUMENTATION:

         

 2009-2010 Catalogue

Leaflet

Technical Instruction

Technical publications

   
HOME PAGE

LOVATO Electric S.P.A.

   
Acrobat is a trademark of Adobe Systems Incoporated.