MODULAR CONTACTORS

The modular contactors are designated for light installation, conditioning and low-powered motors.
They are suitable for installations in hospitals, offices, stores, homes, etc., owing to their silent magnetic core operation.
The modular size provides simple installation in consumer switchboards and wall-mount distribution panels.

 
Types
-
Two, three and four-pole versions, 20 to 63A.
Selling points
- Two, three and four-pole versions, 20A to 63A
- Very silent during operation or control phase
- Operation flag indicator
- Add-on auxiliary contacts.
   

TECHNICAL DOCUMENTATIONS:

  

2009-2010 Catalogue

Leaflet

Heat dissipation

   
HOME PAGE

LOVATO Electric S.P.A.

  
Acrobat is a tredemark of Adobe Systems Incorporated