The LOVATO Electric includes an extensive range
of actuators, signal towers and signal beacons made of either a metal or plastic structure and to suit divers
requirements.
Mounting is quick and functional with no need of special tools.
PUSH-BUTTONS AND SELECTORS
METAL AND PLASTIC SERIES
- Flush and extended push-buttons
- Push-push button actuators
- Mushroom-head push-buttons
- Double and triple-touch buttons
- Mechanical reset buttons
- Selector actuators
- Illuminated buttons actuators
- Illuminated push-push actuators
- Illuminated mushroom-head actuators
- Illuminated selector actuators
- Double-touch button actuator with indicator
- Pilot lights heads
- Potentiometer drives
- Joysticks.
- Control station.
Push-buttons and selectors selling points
- Metal and plastic series
- Quick and easy installation
- Standard front IP65 degree of protection
- Highly conductive contacts
(12V-5mA, capacity <20mOhm)
- Contact operation: double breaking action,
direct opening operation and self cleaning.
SIGNAL TOWERS ุ70mm
- Steady or blinking light modules
- Flash modules
- Pulsed or continuousound modules
- Incandescent and LED bulbs
- Fixing bases and extensions.
Signal towers selling points - Metal and plastic
fixing bases
- Degree of protection IP65.
SIGNAL TOWERS ุ62mm
- Steady or blinking light modules
- Sound-light pulsed or continuous modules
- Incandescent and LED bulbs
- Fixing bases and extensions.
Signal towers selling points - Plastic
fixing base.
- Degree of protection IP54.