SOFT STARTERS

Torque ramp control, built-in by-pass contactor, LCD display and remote control and supervision via PC or GSM are only a few of the innovative functions on board the ADX starters.
LOVATO Electric soft starters include ratings between 17 and 1200A, providing the ideal solution for starting electrical motors.

 
Types
- With integrated by-pass contactor
- Predisposed for external by-pass contactor.

  

    

Selling points
- 12A to 1200A types
- Integrated by-pass contactor up to 245A rating
- Torque control starting
- Total motor protection incorporated
- Clock calendar
- Digital control and adjustment.
- RS232 and RS485 serial ports for remote supervision
  and control
-  Modbus® RTU and property ASCII communication protocols.
  

TECHNICAL DOCUMENTATIONS:

   

2009-2010 Catalogue

Leaflet

Technical instructions

Software download

  

Heat dissipation


HOME PAGE

LOVATO Electric S.P.A.

   
Acrobat is a trademark of Adobe Systems Incoporated.