A host of available functions
along with the constructive features allow to use the new VF motor
drives in the most diversified applications: cement, paper,
chemical, petrochemical plants, waterworks and gas ducts and many
others.
Careful design of the front control panel and menu configuration
warrant flexible selections along with easy and clear installation
and set-up of the motor drive.
Types
- Single and three-phase
- Single-phase up to 2.2kW - 230V
- Three-phase up to 630kW - 400V.
Selling
points -
Built-in EMC filter
- Built-in DC reactor for 18.5 up to 630kW types
- Configurable type of motor control: linear V/F, vector
control, energy saving
- Special functions for pump and fan control using PID algorithm
- Programming and supervision software
- IP54 versions available on request
- Versions available up to 600VAC on request
- HVAC versions, compliant with IEC/EN 61000-3-12
standards, available on request
- Certifications obtained: UL for USA and Canada, CSA, C-Tick
- Compliant with standards: EN 50178 and IEC/EN 61800-3.
EXAMPLES
OF APPLICATION:
VF series motor drives
can be used in a variety of applications in diversified industrial and
civil fields.
Food processing industry
Machinery for bread, bakery and fresh pasta,
confectionary equipment, mixers and blenders,
flour and liquid dispensing equipment, etc.
Conveyance machinery
Product conveyor belts for warehouses, trade
businesses, etc.
Pumps
Fans, dryers, water purification systems,
waterworks, etc.
Medical and fitness equipment
Equipment for fitness centres and for healthcare.
Vehicle washing machines
Automatic car washing equipment.
Commercial ironing equipment
Automatic machines used in numerous public
stores and service industries.
Packaging
Automatic and semi-automatic packaging
machines in cartons, plastic bags or cases
or with cellophane, etc.
ENERGY SAVING
The new supervision of energy saving provides to optimise the output
efficiency for the utility (pumps, fans), even with low frequency
value usage. The effect of this function can be monitored by the
built-in panel or by communication via protocol.
HIGH FREQUENCY
NOISE AND HARMONIC DISTORTION
The entire line up to 630kW has a built-in EMC filter, compliant
with IEC/EN 61800-3 standards, first environment category 1, and
makes it ideal for applications where there is a need to give very
particular attention to irradiated disturbances towards peripheral
equipment.
DC REACTOR
Built in the 18.5 to 75kW models and to be externally installed for
the 90kW model and over. It allows to drastically reduce harmonics
producted by the motor drive and to improve the power factor. The DC
reactor also permits to limit the current drawn by the motor drive
to a maximum value of 110% of its rated current.