The GX
models are compact cam switches protected against accidental contacts (degree
of protection of terminals IP20).
They can be used for motor control in accordance with AC3 and AC23
categories of use and for cutting off loads (AC15) as main circuit
breaker also with emergency functions.
The GX models are suitable devices for sectioning.
In developing the GX models particular account has been taken of
customer requirements in terms of ease of installation: panel mount with
only two front screws and cable wiring facilitated by the screwdriver
guide slots make assembly easy and quick under all conditions.
The square section of the contact body allows installation side by side.
For fastening to the board base there is a connection on a DIN guide
coupled with two holes for the alternative use of screws.
Due to the wide choice of standard layouts, the GX models can be used as
switches, line switches, changeover switches, reversing switches,
delta-star switches, voltmeter switches and ammeter switches.
Special layouts can be made on request: a special form is available
which helps the customer to let us have the true requirements.
The GX series cam switches have 4 electric sizes subdivided on 2
dimensional sizes (16A - 20A with size 48x48mm / 32A - 40A with size
65x65mm).
Types
- Front mount U version. Circuit breakers.
- Line switches. Switches for motors.
- Voltmeter switches.
- Ammeter switches.
- Front mount U11 version, with knob control for
centre 22mmØ fixing.
- Switches.
- Front mount U12 version, with key control centre
22mm Ø fixing.
- Switches.
- Front mount U25-U65 version, with red/yellow
padlockable plate.
- Switches.
- O88-O98 version, device with door coupling and
red/yellow padlockable plate.
- Switches.
- O68-O78 versions, device with door coupling. Switches.
- O48 version with modular DIN guide mount. Switches.
- Line switches. Voltmeter switches.
- Ammeter switches.
Selling
points
- Wide range of layouts and versions, also special ones
- Compact sizes with IP20 protection of the terminals
against accidental contacts
- Panel fastening with 2 screws and cable connection with
simple and quick screwdriver guide
- Fastening to board base combined on DIN guide and/or
standard screws
- Square section which allows installation side by side
- Silver alloy double breaker contacts
- Very sturdy body made of fibre-glass reinforced polyamide
- Long electrical and mechanical life
Suitable for electrical circuit isolation and connection,
the range of cam switches benefits of various versions and switch configurations to satisfy any type of application
requirement.
Types
- Front mount U version.
Switches.
Changeover switches.
Changeover switches
without 0.
- Motor control switches.
Voltmeter switches.
Ammeter
switches.
- Front mount U11 version with knob control for
centre Ø22mm fixing. Switches.
- Front mount U12 version with key control for centre
Ø22mm fixing.
Switches.
- Front mount U25-U65 versions with door coupling,
red/yellow padlockable plate.
- Switches.
- O88-O98-O99 versions with door coupling, red/yellow
padlockable plate. Switches.
- O68-O78-O79 versions with door coupling. Switches.
- Modular O48 version, DIN rail mounting.
Switches.
Changeover switches.
- Voltmeter switches.
Ammeter switches.
- P version. Switches.
Changeover switches.
- P version.
Motor changeover switches.
- P25 version in housing with padlockable knob.
Selling points - Suitable for circuit connection, changeover, switching on
and off as well as motor starting
- Possibility of special switch configurations
- IP40 or IP65 front
degree of protection
- Wide range of features
- Approved by major
international authorities.