The KB and KM types limit switches have been designed to satisfy
requirements comprising quick installation, wiring ease,
simple setup, modularity, sturdiness and constant reliability.
The body cover has a captive closing screw and is hinged at
the bottom and removable.
The innovative locking bayonet mechanism consents to remove
and reposition the operating head in the required
configuration with no tools.
The heads have axial rotation of 45° angles.
The auxiliary contact blocks are removable assuring remarkable
wiring simplicity.
The heads are made of metal while the body housing of
self-extinguishing polymer thermoplastic for the KB type or of
aluminium-zinc alloy (zama) for the KM types.
Types
of operators
- Top push rod plunger
- Top roller push plunger
- Roller centre push lever
- Roller side push lever
- Roller lever
- Adjustable roller lever
- Ceramic rod lever
- Wobble stick, omnidirectional
- Adjustable rod lever
- Hinge operating
- Slotted lever
- Key operated
- Accessories and spare parts.
Selling points
- Dimensions to EN 50047 standards
-
KB plastic and KM metal types
- Innovative design
-
Modularity
- Quick installation
- Adjustment ease
- Sturdiness
- Safety.
The
KC and KN types limit switches have been designed to satisfy
requirements comprising quick installation, wiring ease,
simple setup, modularity, sturdiness and constant reliability.
The body cover has a captive closing screw and is hinged at
the bottom and removable.
The innovative locking bayonet mechanism consents to remove
and reposition the operating head in the required
configuration with no tools.
The heads have axial rotation of 45° angles.
The auxiliary contact blocks are removable assuring remarkable
wiring simplicity.
The heads are made of metal while the body housing of
self-extinguishing polymer thermoplastic for the KC type or of
aluminium-zinc alloy (zama) for the KN types.
Types
of operators
- Top push rod plunger
- Top roller push plunger
- Roller centre push lever
- Roller side push lever
- Roller lever
- Adjustable roller lever
- Ceramic rod lever
- Wobble stick, omnidirectional
- Adjustable rod lever
- Hinge operating
- Slotted lever
- Key operated
- Accessories and spare parts.
Selling points
- Dimensions compatible with EN 50047 standards
-
KC plastic and KN metal types
- Innovative design
-
Modularity
- Quick installation
- Adjustment ease
- Sturdiness
- Safety.
The main feature of this new product line is the presence
of a connected multicore cable. This consents to offer a limit switch with a
very reduced depth of 16mm. The degree of production is quite high and is IP67.
The new prewired limit switches are suitable to detect the position of mobile
mechanisms and parts in many operating conditions which can be found in the
industrial field. They are particularly ideal when a high protection degree is
required, for example on machinery and equipment for outdoor use, such as aerial
platforms, etc., or where very compact size is essential, such as operators on
hydraulic valves or inaccessible mechanisms.
Types of operators
- Top push rod plunger
- Top roller push plunger
- M12 head, top roller push plunger
- Roller lever plunger
- Adjustable roller lever
- Omnidirectional wobble stick.
Selling points
- Degree of protection IP67
- 2 metre long cable; 1m long on request
- Rotatable head
- Adjustable and capsizable levers
- Fixing dimensions compatible to EN 50047
-
Direct opening operation of NC contacts.
Micro switches are very compact and simple function types
of electromechanical limit switches, universally used in many applications, to
detect the position of mobile parts, not essentially associated with the safety
of machinery.
Micro switches are equipped with a changeover contact switch, configuration with
simple three-terminals cut-off: NO, NC and common. There is a variety of
operators, ranging from direct action to inverted actions by levers and/or
rollers.
They are mainly used on small machinery to regulate the automation of simple
mechanisms, such as rotating tables, fork lifts, lift trucks, operators for
hydraulic valves or even on machinery equipped with protection shields.
Since the terminals of the electric contacts are easily accessible and not
protected, the micro switches must be positioned in a suitable ambient,
protected against external agents or equipped with adequate terminal shrouds.
Types
of operators
- Top push rod
- M12 head, top push rod
- Top roller push plunger
- M12 head, top roller push plunger
- Roller centre push lever
- Rod lever
- Push button.
Selling points
- Changeover contact switch, rated
15A 250VAC
- 3 types of termination: solder, screw or faston.
The TS-TL types limit switches are designed and manufactured according to European standards
for dimensions.
Versions available:
snap action and slow
break. The insulated housing of the limit switch is made of self-extinguishing thermoplastic giving excellent mechanical stability and is
suitable, as a result, for assembly on machinery or installations in the general-purpose industrial field as well as saline environments
(for example close by the sea). The housing sturdiness consents to the mounting of limit switches in heavy duty
applications. The double-insulated housing of the limit switch warrants and protects internal circuits against shocks or impacts and industrial
environments, against accidental ingress of tools and accidental contact. The contacts are dimensioned to ensure self cleaning of the silver-alloy contact
surfaces. Contacts of the TL types have direct NC opening operation to prevent sticking or
welding.
A rope version is available for emergency
operation in accordance with EN 418 standards, complete with all the accessories for correct
installation.
Types of operators
- Top push rod plunger
- Roller lever
- Wobble stick, omnidirectional
- Key operated
- Hinge operating
- Slotted lever
- Rope lever.
Selling points
- Dimensions according to EN 50041 (42.5x80mm)
- Direct opening operation of NC contacts
- Degree of protection IP66
- Wide range of operators
- Contacts:
1NO+1NC snap action, 1NO+1NC slow
break
- Compliant with standards: EN 60204 and EN 81-1
- Versions available with reset button.
Limit
switches of the PLN types are designed for universal application. They feature
a wide range of models with several types ofoperators and many contact combinations. Thus the optimum solution can be implemented for the various installation
requirements.
Long-term
correct and reliable operation is guaranteed thanks to the very straightforward design, generously dimensioned contacts and
careful coupling of materials. The metal alloy box and operators made of high strength thermoplastic material
ensure sturdiness and reliability under all operating conditions. The limit switches of the PLN
types are available in protected
version (IP40 protection) or in weather-proofversion (IP65 protection); thanks to the use of efficient sealing
elements, the latter version is
suitable for use in critical ambient conditions.
A rope version is available for emergency operation in accordance with EN
418 standards, complete with all the accessories for correct
installation.
Types of operators
-
Push rod plunger
- Roller push plunger
- Roller centre push lever
- Rope lever.
Selling points -
Very robust metal casing
- Degree of protection IP40 or IP65
- Wide
range of operators
- Direct opening of the NC contacts -
Contacts:1NC, 2NC, 1NO,
2NO, 1NO+1NC
-
Valid
for safety applications per EN 60204
and EN 81-1 standards.
The limit
switches of the P2L types are an extension of the PLN types, as they have the same mounting and similar
operators, but they also have provision for implementing combinations of up to 4
contacts. The internal space for wiring, which also includes an earth
(ground) terminal,is especially large.
Long-term
safe and reliable operation is guaranteed thanks to the very straightforward design,
over-dimensioned contacts andcareful coupling of
materials. The metal alloy box and operators ensure stardiness and reliability under all
operating conditions.A rope version is available for emergency operation in accordance with EN
418 standards,
complete with all the accessories for correct installation.
Types
of operators -
Push
rod plunger
- Roller push plunger
- Roller centre push lever
- Rope lever.
Selling points - Very
robust metal casing - Degree
of protection IP54
-
Wide
range of operators
- Direct opening of the NC contacts
- Contacts:up to 2NO+2NC
- Valid
for safety applications per
EN 60204 and EN 81-1standards.
The new LOVATO Electric KG and KR series foot switches are used to
control machinery and other equipment, leaving the operator's hands free
to do other functions.
The sturdiness of the metal and plastic body and the wide range of the
available versions provide the proper solution for each control need.
Types
ONE PEDAL FOOT SWITCHES
- With free actuation.
- With safety lever.
- With pedal actuator lock.
- With two-stage safety lever.
TWO PEDAL FOOT SWITCHES
- With safety lever on both pedals.
- Left pedal with free actuation and
right pedal with safety lever.
Selling points
- Thermoplastic KG or metal KR versions.
- Versions complete with or without pedal protection cover.
- Versions with safety lever.
- Stable pedal base.
- M20 cable entry.
- Contacts: 1NO+1NC, 2NO+ 2NC snap-actio or slow-break versions