LOVATO Electric switch
disconnectors can disconnect load currents and warrant the isolation of low tension
circuits. The constructive characteristics, among which double contact breaking
action, allow their utilisation in critical categories, such as AC21, AC22, AC23 or AC3
duty. The compact dimensions offers extremely flexible
installation and extensive
assembly configurations for absolutely safe operation.
Types
- Versions: three pole, four pole and with fuse holder
- Versions for photovoltaic applications
- Changeover switches, 16A to 1600A
- Types in plastic enclosure for switch disconnectors
up to 125A
Selling points
- 16 to 1600A ratings
- Version: door interlock, direct operating handle,
door mounting and in
enclosure
- Add-on fourth pole
- Snap-on auxiliary contacts, earth pole and
neutral terminals
- Modular and compact size.