PMV95NA575NFC
- Type of product: Voltage monitoring relays
- Type of system: Three-phase with/without neutral
- Number of relay outputs: 1
- Control voltage [V]: 380…575VAC
- Rated supply voltage: Self powered
- Programming mode: NFC
Order code | PMV95NA575NFC |
---|---|
Weight [g] | 123.3 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 095X040X075 |
Volume [cm³] | 285 |
Bar code [EAN13] | 8013975237342 |
HS Code | 85364900 |