PMV20A240

Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 100...240VAC 50/60Hz
  • Type of product: Voltage monitoring relays
  • Type of system: Three-phase without neutral
  • Number of relay outputs: 1
  • Control voltage [V]: 100…240VAC
  • Rated supply voltage: Self powered
Order code PMV20A240
Weight [g] 116
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975125212
HS Code 85364900