PMV10A440

Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...480VAC 50/60Hz
  • Type of product: Voltage monitoring relays
  • Type of system: Three-phase without neutral
  • Number of relay outputs: 1
  • Control voltage [V]: 208…480VAC
  • Rated supply voltage: Self powered
Order code PMV10A440
Weight [g] 82
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 067X022X094
Volume [cm³] 138.556
Bar code [EAN13] 8013975154656
HS Code 85364900