PMA50A240
- Type of product: Pump protection relays
- Type of system: Single-phase and three-phase
- Number of relay outputs: 1
- Rated supply voltage: 220...240VAC
- Rated current Ie [A]: 5 or 16
- Programming mode: Potentiometers
Order code | PMA50A240 |
---|---|
Weight [g] | 280 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 095X055X075 |
Volume [cm³] | 391.875 |
Bar code [EAN13] | 8013975172841 |
HS Code | 85364900 |