PMA40240
- Type of product: Current monitoring relays
- Type of system: Single-phase and three-phase
- Number of relay outputs: 2
- Rated supply voltage: 24...240VAC/DC
- Rated current Ie [A]: 0.02 - 0.05 - 0.25 - 1 - 5 - 16
- Programming mode: Potentiometers
Order code | PMA40240 |
---|---|
Weight [g] | 190 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 095X055X075 |
Volume [cm³] | 391.875 |
Bar code [EAN13] | 8013975172834 |
HS Code | 85364900 |