P2L81311

Rope-pull lever limit switch for normal stopping, without RESET button. Contacts 1NO+1NC. IP65. 40N operating force
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Rope-pull lever without reset button
  • Housing material: Aluminium-zinc alloy
  • Type of contacts: 1NO+1NC
  • Cable entry: PG11 with cable gland
Order code P2L81311
Weight [g] 460
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 145X065X106
Volume [cm³] 999.05
Bar code [EAN13] 8013975085851
HS Code 85365080