P1RB1NC25AC300
- Type of product: Residual current circuit breakers with overcurrent protection
- Number of DIN modules: 2
- Number of poles: 1P+N
- Tripping curve: C
- Residual operation characteristic: AC
- Rated residual current: 300
- Rated current (In): 25
- Compliance: IEC
Order code | P1RB1NC25AC300 |
---|---|
Weight [g] | 205 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 115X040X080 |
Volume [cm³] | 368 |
Bar code [EAN13] | 8013975204474 |
HS Code | 85363030 |