P1MB1PC32

Miniature circuit breaker, 1P - 10kA. 1 module, characteristic C, 32A
  • Type of product: Miniature circuit breakers
  • Number of DIN modules: 1
  • Number of poles: 1P
  • Tripping curve: C
  • Rated current (In): 32
  • Compliance: IEC / UL1077
Order code P1MB1PC32
Weight [g] 115
Qty. per package 12
Multiple qty. of packs per order 12
Package dimensions [mm] 250X100X080
Volume [cm³] 166.667
Bar code [EAN13] 8013975202906
HS Code 85362010