Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

OnLine NEWS 01


ArchivesArchives
Page 136 of 136     

OnLine NEWS 01


LED-integrated lamp-holder a new light by LOVATO ELECTRIC


   


     

  
FAIRS
   

 
   
We are present at:
HANNOVER MESSE 2002
15-20 April 2002
Hall 11 Stand C40
  

   

   
DOWNLOAD 
AND DOCUMENTATION

   

In our web site: 
www.LovatoElectric.com
under  COMPANY or PRODUCTS and LIBRARY sections you can download  the update files  of our softwares and our product documentation:

   
   
 

   
LED-integrated lamp-holder
a new light by LOVATO ELECTRIC

   
The new LED lamp-holders series was recently released. It is designed to ensure long life and excellent reliability and characterised by high luminescence and installation ease.
Composed of a luminous element (LED), powered by an electronic circuit assuring the best operation in 3 voltage ranges (18-30VAC/DC, 85-140 VAC, 187-265 VAC). This warrants over-voltage and inverse-polarity protection.
Light emission can be constant or flashing and is monochromatic; red, yellow, green, blue or white is avail-able.
It can be mounted in any position and is shock and vibration resistant; in fact there are no floating masses that can be damaged. In this way, it ensures long and safe life in any industrial application by
warranting 100,000 hours of continuous operation against about 10,000 to 15,000 hours of neon bulbs; the life of filament bulbs is even shorter.

Moreover, current consumption is very low, a substantial advantage in terms of heat dissipation; surface temperature rise is negligible.
Thanks to the particular bulb shape, light emission consents to excellent visibility, both at the actuator front and side.
Use with all LOVATO Electric illuminated devices, it mounts in the same way as the traditional direct supply lamp-holders and can be combined with all contact elements of the range.

   

   
          
 

 

 

LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS 
FOR INDUSTRY
Via Don E. Mazza, 12
24020 GORLE (BERGAMO) ITALY
TEL. 035 4282111 
  
FAX (National): +39 035 4282200
FAX (International): +39 035 4282400
 
E-mail
lovato.s@LovatoElectric.com
Web:
www.LovatoElectric.com
       

   
New LOVATO ELECTRIC 
rotary cam switches GX series
  

LOVATO Electric S.P.A. extends the GN rotary cam switches to include the new GX series.
Compact size and innovative modular design. The strong points of this new concept are: the control shaft is incorporated in the cam and the elements snap onto each other. This warrants that no critical parts entirely pass through the switch. The body design consents to obtain standard IP20 protection degree for terminals.
They are designed for particularly easy and quick installation: cables wiring on the device top and bottom and there are different elements for front mounting or door-coupling system for better termination accessibility. The body of GX switches has a square section and permits side by side installation so space saving.
Four ratings,16, 20, 32 or 40A are available in a wide choice of standard circuit schemes, such as ON/OFF switches, changeover switches with or without 0, reversing switches, star-delta switches or voltmeter and ammeter switches.

LOVATO documentation illustrates seven different versions and an array of handles and front plates, such as front-mount versions with two screws or for Ø22mm central fixing. Versions with screw fixing on mounting plate or snap mounting on 35mm DIN rail are also available.
  

Page 136 of 136