FAIRS |
|
|
| |
DOWNLOAD
AND DOCUMENTATION |
View and download available documentation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.
LATEST ISSUES |
|
LEAFLETS
Control solutions for industry.
(Code PD34 GB 01 09).
Edition: English.
Engine and generator controllers.
(Code PD54 GB 11 08).
Edition: English.
Motor protection and control.
(Code PD31 GB 12 08).
Edition: English.
Automatic transfer switch controllers.
(Code PD39 GB 12 07).
Edition: English.
Digital multimeters and power analyzers DMG series.
(Code PD62 GB 06 09).
Edition: English.
Digital metering instruments and current transformers.
(Code PD26 GB 05 07).
Edition: English.
Protection relays.
(Code PD50 GB 09 09).
Edition: English.
Control and signalling units.
(Code PD07 GB 12 08).
Edition: English.
Rotary cam switches.
(Code PD11 GB 07 04).
Edition: English.
|
|
TECHNICAL INSTRUCTIONS
Gen-set controller with automatic mains failure function RGK60 type.
Gen-set controller RGK50 type.
(Code I111 I GB F E 07 09).
Combined edition: Italian, English, French and Spanish.
Gen-set controller with automatic mains failure function RGAM10 type.
(Code I219 I GB F E 11 07).
Combined edition: Italian, English, French and Spanish.
Gen-set controller with automatic mains failure function RGAM20 type.
(Code I199 I GB F E 03 08).
Combined edition: Italian, English, French and Spanish.
Gen-set controller with automatic mains failure
RGAM40 – RGAM41 –
RGAM42 type.
(Code I224 I GB F E 03 09).
Combined edition: Italian, English, French and Spanish
Stand-alone gen-set controller RGK40 type.
(Code I251 I GB F E 06 09).
Combined edition: Italian, English, French and Spanish.
|
|
SOFTWARE DOWNLOAD
RGK set-up software Rev. 6.0 + project files for RGK50 and RGK60 with internal software revision 42.
(Code RGKSW10).
RGK set-up software Rev. 6.0 + project files for RGK20 and RGK40 with internal software revision 00.
(Code RGKSW10).
RGK set-up software Rev. 6.0 + project files for RGAM4… with internal software revisions 00…01.
(Code RGKSW10).
RGK set-up software Rev. 6.0 + project files for RGAM20 with internal software revisions 00…04.
(Code RGKSW10).
RGK set-up software Rev. 6.0 + project file for RGAM10 with internal software
revisions 00…03.
(Code RGKSW10).
RGK remote control Rev. 5.3.
Supports RGK50, RGK60, RGAM4… and RGAM20.
(Code RGKSW20).
|
|
If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL. +39 035 4282111
FAX: +39 035 4282400
E-mail: info@LovatoElectric.com
Web: www.LovatoElectric.com |
|
RGAM20, RGAM40, RGAM41,
RGAM42, RGK50, RGK60
Remote serial interface connection |

|
Remote control is a primary need for generating set applications and especially for telecommunications in the field.
Therefore, it is essential that controllers are capable of communicating with a variety of interface and networks so to provide data concerning the gen-set status to remote supervision systems.
All LOVATO Electric gen-set controllers are standard-supplied with RS232 interface which can be supported by a second RS485 interface, either directly built in (RGAM41) or by option board (RGKX01 for RGK50-RGK60).
The two ports can have completely independent addresses, baud-rates, formats and protocols.
The communication interface support both a proprietary ASCII protocol, used by the RGKSW remote control supervision software, and a standard Modbus®-RTU protocol normally used by SCADA supervision packages.
Both protocols have a very simple integration for all users who must develop their own application software and have, at their disposal, a complete and detailed documentation for the protocol implementation.
Whenever the LOVATO RGKSW remote control software is used, the AutoCall function also can be used to automatically send alarm and event conditions by SMS or email, via GSM modem, and provide a two-way control of the generating set. Another option, offered by the remote control software, is to exploit a Ethernet network, using TCP-IP protocol, and access data of controllers by Ethernet-serial gateways.
|
Engine protection controller RGK40
|

|
LOVATO Electric presents the RGK40 stand alone gen-set controller.
This compact and flexible unit is the ideal solution for most applications that require engine protection. It can be used for generators, motor pumps or any other engine-driven machinery.
The RGK40 is equipped with a removable front key that allows to lock engine starting, useful for mobile generators and building-site machinery. The LED display shows the engine running hours, battery voltage and engine speed/frequency, so there is no need to add external indicators. Engine starting can be controlled from the front panel or remotely using the PC software.
Operator interface
- OFF-ON power supply key selector switch
- Semiautomatic engine start button
- Two programming buttons
- 4-digit LED display (V, A, kVA, Hours, Vbatt and Hz)
- 6 LEDs for measurements/readings
- 2 LEDs for gen-set status indication
- 1 LED for glow plug pre-heating
- 8 LEDs for alarms status.
Input and Output (programmable functions)
- VAC input L1-L2-L3/N generator
- Digital inputs: 5 negative and 1 positive
- Digital outputs: 1 relay and 4 static
- Inputs, outputs and alarms, all with programmable properties.
Additional features
- Quick set-up with PC software (TTL/RS232 port).
Technical characteristics
- Rated battery voltage: 12/24VDC
- Power supply range: 9…35VDC
- Output rating:
n°1 - 8A 250VAC AC1 / 5A 30VDC DC1
n°4 - 1.2A DC (SSR)
- Engine running inputs: “D” and “AC”
- Engine speed input: “W” or generator frequency
- Number of parameters: 88
- Number of I/O functions: 53
- Number of alarms: 25
- User alarm: 1
- Plug-in removable terminal connections.
|
|
|
|
|
|