FAIRS

We are present at:
 
  ELECTROTECH 2008.
Athens GREECE
17-20 October 2008.

  NIGERIA INFRASTRUCTURE 2008.
Abuja NIGERIA
21-23 October 2008.

 

LIFT 2008.
Milan ITALY
12-15 November 2008.

     
 
DOWNLOAD
AND DOCUMENTATION
View and download available documentation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.   
    
LATEST ISSUES
 

LEAFLETS
Control solutions for industry.
(Code PD34 GB 05 08).
Edition: English.


Engine and generator control modules.
(Code PD54 GB 12 07).
Edition: English.


Motor protection and control.
(Code PD31 GB 11 07).
Edition: English
.

Automatic transfer switch controllers.
(Code PD39 GB 12 07).
Edition: English.

Digital metering instruments and current transformers.
(Code PD26 GB 05 07).
Edition: English.


Protection relays.
(Code PD50 GB 11 07).
Edition: English.


Control and signalling units.
(Code PD07 GB 03 07).
Edition: English.


Rotary cam switches.
(Code PD11 GB 07 04).
Edition: English.


 

TECHNICAL INSTRUCTIONS
Gen-set controller with automatic mains failure function RGK60 type.
Gen-set control RGK50 type.
(Code I111 I GB F E 03 07).
Combined edition: Italian, English
, French and Spanish.

Gen-set controller with automatic mains failure function RGAM10 type.
(Code I219 I GB F E 11 07).
Combined edition: Italian, English
, French and Spanish.

Gen-set controller with automatic mains failure function RGAM20 type.
(Code I199 I GB F E 03 08).
Combined edition: Italian, English
, French and Spanish.


Gen-set controller with automatic mains failure function RGAM40 – RGAM41 – RGAM42 type.
(Code I224 I GB F E 01 08).
Combined edition: Italian
and English, French and Spanish.


If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
 


LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL. +39 035 4282111 
FAX: +39 035 4282400
E-mail: 
info@LovatoElectric.com
Web: www.LovatoElectric.com

 

RGAM20, RGAM40, RGAM41, RGAM42, RGK50 and RGK60
Automatic test

The generating set controllers RGAM20, RGAM40, RGAM41, RGAM42, RGK50 and RGK60 are capable of supervising in an extremely flexible way the automatic test of generating sets. The supervision mode can be made by programming the following parameters:
Test rate (every day, every 2 days… every 60 days)
Days of the week which the test is or is not to be performed
Hour and minutes of the test beginning
Test duration (1…600 minutes)
Implementation mode, that is: no load conditions, with load switched over to the generator or with a dummy load.
The control of the dummy load is not available with the RGAM20.
The programming of these parameters provides for the regular testing of the generating set, limiting the potential trouble for the users.
RGAM20 and RGAM40 are equipped with a virtual Real Time Clock (RTC) with no energy backup so should the battery power supply lack, the user needs to reinstate the time and date.
Instead, RGAM41 and RGAM42 are equipped with a RTC with energy backup. RGK50 and RGK60 have a virtual RTC with no energy backup but can be equipped with one with energy back by installing the RGKX01 expansion board. For more details on this function, consult the on-line instructions manual of the specific type you are interested in.

Generating set controllers
RGAM 40 - RGAM 41 - RGAM 42

LOVATO Electric introduce the RGAM 40, RGAM 41, RGAM 42 automatic generating set controllers.

General characteristics:
VAC inputs: mains L1-L2-L3-N, generator L1-L2-L3-N
Current inputs L1-L2-L3
8 digital inputs, 7 relay outputs.

Viewed measurements and data:
Voltage, current, power, power factor and frequency of mains and generator lines
Active and reactive energy
Battery voltage
Engine speed
Oil pressure, engine temperature and fuel level
Running and maintenance hours
Number of starts and percentage of successful starts
Event log of the last 255 events.

Most significant functions:
5-language support for alarms, events and parameters
Generator overload protection
Dummy load control
Automatic generator test by means of programmable real time clock for RGAM 41 and RGAM 42 only
CANbus – J1939 interface for RGAM 42 only
Programmable and customisable inputs, outputs and alarms
Quick commissioning with set-up software and status supervision with remote control software
Modem support with "Autocall" function for automatic email and SMS sending at predefined events.

Available types:
RGAM 40 Gen-set controller, 12/24VDC, graphic LCD, with RS232 port.
RGAM 41 Gen-set controller, 12/24VDC, graphic LCD, with RTC, RS232 and RS485 ports.
RGAM 42 Gen-set controller, 12/24VDC, graphic LCD, with RTC, RS232 and CANbus ports.

RTC= Real Time Clock with backup battery.
LOVATO Electric S.p.A. all rights reserved.