FAIRS

We are present at:
 
  MIDDLE EAST ELECTRICITY 2008.
Dubai UNITED ARAB EMIRATES
10-13 February 2008.


  INDUSTRY 2008.
Hanover GERMANY
21-25 April 2008.


  ELEKTRO 2008.
Moscow RUSSIA
09-13 June 2008.


     
 
DOWNLOAD
AND DOCUMENTATION
View and download available documentutation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.   
    
LATEST ISSUES
 

LEAFLETS
Engine and generating control modules.
(Code PD54 GB 12 07).
Edition: English.


Motor protection and control.
(Code PD31 GB 11 07).
Edition: English
.

Automatic transfer switch controllers.
(Code PD39 GB 12 07).
Edition: English.

Digital metering instruments and current transformers.
(Code PD26 GB 05 07).
Edition: English.


Protection relays.
(Code PD50 GB 11 07).
Edition: English.


Control and signalling units.
(Code PD07 GB 03 07).
Edition: English.


Rotary cam switches.
(Code PD11 GB 07 04).
Edition: English.


 

TECHNICAL INSTRUCTIONS
Gen-set control with automatic mains failure function RGK60 type -
Gen-set control RGK50 type.
(Code I111 I GB E F 03 07).
Combined edition: Italian, English
, Spanish and French.

Gen-set control with automatic mains failure function RGAM10 type.
(Code I219 I GB F E 11 07).
Combined edition: Italian, English
, Spanish and French.

Gen-set controller with automatic mains failure function RGAM20 type.
(Code I199 I GB F E 11 07).
Combined edition: Italian, English
, Spanish and French


Gen-set control with automatic mains failure function RGAM40 – RGAM41 – RGAM42 type.
(Code I224 I GB 06 07).
Combined edition: Italian
and English.


If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
 


LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL. +39 035 4282111 
FAX: +39 035 4282400
E-mail: 
info@LovatoElectric.com
Web: www.LovatoElectric.com

 

Gen-set controllers RGK50 and RGK60.
Motorised MCCB supervision

Generating set controllers RGK50 and RGK60 have the capability of controlling motorised circuit breakers instead of contactors.
To control each breaker, two relays are needed: one to control the opening and one the closing.
Since the RGK60 also controls mains conditions, the use of the expansion board with 4 output relays, order code RGKX22, is essential. To activate the control function of the motorised breakers, specific relay output functions need to be enabled with parameters P15xx, to switch the breakers, the corresponding switching time as well as the switching mode of the breakers must be programmed respectively with parameters P0217-18 and custom parameter CU32.

Automatic transfer switch controllers
ATL series

LOVATO Electric presents the ATL series of automatic transfer controllers.
The function of this equipment is to automatically or manually switch a load from a main line to a stand-by or emergency secondary line and vice versa.
There are two versions:
ATL20 with RS232 serial port
ATL30 with RS232 and RS485 opto-isolated ports and calendar clock.
A set-up and remote control software is available.
The remote control can be direct between the ATL and personal computer or via normal or GSM modem.

 

LOVATO Electric S.p.A. all rights reserved.