FAIRS

We are present at: 
 
  ELEKTRO TECHNIEK 2011
Utrecht – NETHERLANDS
03-07 October 2011.

  CMTS 2011
Toronto ON - CANADA
17-20 October 2011.

  ELEC SHOW 2011
Tehran - IRAN
26-29 October 2011.

  SPS/IPC/DRIVERS 2011
Nurnberg - GERMANY
22-24 November 2011.

  ELEC EXPO 2011
Casablanca - MOROCCO
22-26 November 2011.

  POWER GEN 2011.
Las Vegas NV - USA
13-15 December 2011.

  MIDDLE EAST ELECTRICITY 2012.
Dubai – United Arab Emirates
07-09 February 2012.

     
TRAINING COURSES
Held at
LOVATO ELECTRIC S.P.A.
headquarters in Gorle BG Italy:


  ENERGY MANAGEMENT
- 28 November 2011.


     
For further information and details, contact our Sales Department:
Tel. +39 035 4282354
Fax +39 035 4282400
 
DOWNLOAD
AND DOCUMENTATION
View and download available documentutation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.   
    
LATEST ISSUES
  LEAFLETS
Products and solutions for machine builders (OEM)
(Code PD69 I GB 07 11).

Individual edition: Italian and English.

Products and solutions for pumping, irrigation and piping
(Code PD70 I GB 07 11).

Individual edition: Italian and English.

Products and solutions for
power factor correction
(Code PD71 I GB 07 11).

Individual edition: Italian and English.

Products and solutions for
lifting systems
(Code PD72 I GB 07 11).

Individual edition: Italian and English.

Products and solutions for
generating sets
(Code PD73 I GB 07 11).

Individual edition: Italian and English.


Fuse holders and fuses
(Code PD67 I GB 09 11).

Individual edition: Italian and English.

Voltage and frequency control relay PMVF10
(Code PD74 1 GB 06 11).

Individual edition: Italian and English.
 
 

TECHNICAL INSTRUCTIONS
Motorised control unit
(Code I253 I GB E 08 11)

Combined edition: Italian, English and Spanish.

Voltage and frequency control relay PMVF10
(Code I324 I GB 06 11)

Combined edition: Italian and English.

Digital multimeter DMG 700
(Code I272 I GB F E 07 11)

Combined edition: Italian, English, French and Spanish.

Expansion module EXP10 03 – 2 relay outputs
(Code I290 I GB F E 07 11)

Combined edition: Italian, English, French and Spanish.

Expansion module EXP10 14 – Profibus DP interface
(Code I297 I GB F E 06 11)

Combined edition: Italian and English.

User’s manual of HMI - Human Machine Interface LRX P01
(Code I323 I GB 09 11)

Individual edition: Italian and English.
   

 

SOFTWARE UPGRADE
Remote control software for ATL Rev. 1.6.3 for ATL10, ATL20, ATL30
(Code ATLSW).


Remote control software for DMK-DMG Rev. 5.1.10
(Code DMKSW).


Remote control software for DCRJ Rev. 1.4
(Code DCRJSW).


 


 

MID certification for single-phase
energy meters DME series

LOVATO Electric has obtained MID certification for the single phase energy meters with 40A and 63A direct connection.
MID is the European Parliament directive, implemented in Italy since 2007 in relation to measuring instruments which undergo legal metrological control to satisfy requirements responding to reasons of public interest, public health, safety and order of the environment and the consumer, of levying taxes and duties and of fair trading.

Additional information is given in brochure PD64 GB 02 11.

 

Voltage and frequency control relay PMVF10 certified by Italian power authority per ENEL Guide ed.2.1 12/2010

LOVATO Electric presents the new voltage and frequency control relay PMVF10 for three-phase low-voltage systems, with or without neutral, and also compatible for single-phase low-voltage systems.
PMVF10 has been developed and designed to satisfy requirements of the local ENEL power authority guide, edition 2.1 (12/2010). The authority imposes that the following automatic controls be done whenever an independent power source (photovoltaic system, wind turbine, diesel generating set, …) is connected in parallel with the ENEL electrical grid (local low-voltage utility):
– Limits of minimum and maximum voltage values
– Limits of minimum and maximum frequency values
– Limit of the Rate Of Change Of Frequency (ROCOF).
When at least one of these limits are not respected, abnormal conditions need to be signalled using a contact. Typically, the contact is used to isolate the independent power source from the ENEL electrical grid.
The following protections are available:
- Maximum voltage
- Minimum voltage
- Maximum frequency
- Minimum frequency
- ROCOF
TRMS (True rms) measurements of this relay allow correct operation even in presence of harmonic voltages.
The device has fixed tripping thresholds for minimum and maximum voltage while those for frequency can be selected between two predefined values using a rotary switch. A reset delay is adjustable by potentiometer.

Additional information is given in brochure PD74 GB 06 11.
  

FAQ: Frequently Asked Questions

QUESTION
Which type of motor controls does the LOVATO Electric VFnC3 motor drive include?

ANSWER
VFnC3 can control motor driving in a number of ways and to select based on the exact application:

•  Constant torque
Motor torque is maintained at a constant value while motor speed changes.
This setting is suitable when there are loads requiring the same torque at low and high speed levels, for instance conveyor belts or cranes.

•  Variable torque
Motor torque increases with motor speed.
This setting is appropriate with loads such as pumps or fans which require torque value to be greater than speed increase.

•  Sensorless vector control
Motor torque is greater at low speed ranges.
This function is useful when one needs a stable starting with smooth load operation when move up from low speed values and to avoid or eliminate load fluctuations caused by motor slippage (i.e. difference between drive and motor speeds).

•  Energy-saving operation
In this case and in all frequency (speed) ranges, the motor is driven by detecting load current and optimising the power flow that fits the load.
 

Additional information is given in brochure PD35 GB 12 09.

  LOVATO Electric S.p.A. All rights reserved

   
 

If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
 


LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL.  +39 035 4282111 
FAX: +39 035 4282400
E-mail:
 info@LovatoElectric.com
Web: www.LovatoElectric.com