FAIRS

We are present at: 
 
  ELECTROEXPO 2010.
Bellinzona - SWITZERLAND
6-7 October 2010.

  POWER GEN 2010.
Orlando (Florida) - USA
14-16 December 2010.

     
TRAINING COURSES
Held at
LOVATO ELECTRIC S.P.A.
headquarters in Gorle BG Italy:


  ENERGY MANAGEMENT
- 15 November 2010.


     
For further information and details, contact our Sales Department:
Tel. +39 035 4282354
Fax +39 035 4282400
E-mail: Sales@LovatoElectric.com
 
DOWNLOAD
AND DOCUMENTATION
View and download available documentutation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.   
    
LATEST ISSUES
 

LEAFLETS
Control solutions for industry
(Code PD34 E RU 07 10).

Individual edition: Spanish and Russian.

Motor protection and control
(Code PD31 E 07 10).

Individual edition: Spanish.

Protection relays PM series
(Code PD50E 07 10).

Individual edition: Spanish.

Digital multimeters and analyzers DMG series
(Code PD62 GB 05 10).

Individual edition: English.

Switching power supplies
(Code PD 60 I 09 10).

Individual edition: Italian.


 

TECHNICAL INSTRUCTIONS
Mechanical interlock and Mechanical coupling system GAX50... - GAX60...
(Code I303 I GB D F E 02 10).

Combined edition: Italian, English, German, French and Spanish.

Pistol grip defeatable handle GAX66 - GAX66B
(Code I309 I GB D F E 06 10).

Combined edition: Italian, English, German, French and Spanish.

Mechanical interlock
G269 2 type
(Code I128 I GB D E 06 10).

Combined edition: Italian, English, German and Spanish.

Special contactors for power factor correction BFK....
(Code I190 I GB D F E 06 10).

Combined edition: Italian, English, German, French and Spanish.

Direct-on-line starters
M0 – M1 – M2 types
(Code I220 I GB F E 07 10).

Combined edition: Italian, English, French and Spanish.

Rope lever emergency limit switches
(Code I113 I GB D F E 09 10).

Combined edition: Italian, English, German, French and Spanish.

Phase sequence and phase loss relay PMV20 type
(Code I158 I GB E 07 10).

Combined edition: Italian, English, French and Spanish.

Level relay for conductive liquids LVM25 type
(Code I223 I GB F E 08 10).

Combined edition: Italian, English, French and Spanish.

Three-phase digital voltmeter DMK 10 - DMK 10 R1 - DMK 70 - DMK 70 R1
(Code I200 I GB F E 08 10).

Combined edition: Italian, English, French and Spanish.

Singe-phase digital ammeter DMK01 - DMK 01 R1 - DMK81 – DMK81 R1
(Code I208 I GB F E 07 10).

Combined edition: Italian, English, French and Spanish.

Automatic power factor controllers DCRJ 8 - DCR J 12 types
(Code I146 I GB E 07 10).

Combined edition: Italian, English and Spanish.

Programmable logic relays LRD... - LRE08...
(Code I183 I GB F E 06 10).

Combined edition: Italian, English, French and Spanish.

Expansion module – Isolated USB interface EXP10 10
(Code I293 I GB 06 10).

Combined edition: Italian, English, French and Spanish.

Expansion module – RS485 interface EXP10 12
(Code I295 I GB 09 10).

Combined edition: Italian and English.

Expansion module – Ethernet interface EXP10 13
(Code I296 I GB 09 10).

Combined edition: Italian and English.

 

 

SOFTWARE
Data-logger software for DMK40-DMG Rev. 3.2
(Order code DMKSW10)

Remote control software for
RGAM-RGK - Rev. 5.4
(Order code RGKSW20 - supports RGK60, RGK50, RGAM4... and RGAM20)

Remote control software for ATL 10, ATL 20, ATL 30
Rev. 1.6.1
(Order code ATLSW)



 

New pistol grip defeatable handle GAX66… for switch disconnectors

To complete its range of switch disconnectors, LOVATO Electric is introducing a new type of door coupling handle.
The ergonomics and the sturdiness of this handle are well appreciated when used with the high current rated switch disconnectors that involve important operating torque values when compared to the low rated types.
The new handle is available with a door-coupling function in red/yellow or grey/black colour arrangement and is defeatable in “I – ON” position, requirement per UL508A standards.
Main features of this handle include:
• Suitable for use with rear-mount 63-1250A switch disconnectors
• Padlockable lever handle
• IP65 degree of protection
• Maximum of 3 padlocks can be used and locked in “0 – OFF“ position
• Handle screw fixing on internal panel door surface with interaxis
  compatible with those of main competitors
• Defeatable release at “I – ON” position, i.e. “means to defeat the interlock
  without removing power and which requires the use of a tool to operate”
• Automatic reset of functionality when panel door is closed
• Suitable for use in switchboards per UL508A requirements.

 

DMG series digital multimeters
with auxiliary 12-48VDC power supply

LOVATO Electric has released the 12-48VDC supply version of the DMG series digital multimeters, DMG 800 and DMG900 types.
Available models are:

• DMG800 D048 with graphic LCD and expandable features
• DMG900 D048 with graphic touch-screen LCD and expandable features.

The only variant with regard to the AC powered models is the actual power supply; all the other operating aspects of the measurement inputs for voltage (20…830VAC) and for current by connection through current transformer with 1A or 5A secondary.
Using switching technology applied to the supply board, the tolerated voltage range is extended (9…70VDC) to allow the multimeters to be used in diverse applications. There is no need to choose different part numbers; the same multimeter can be installed in panels where auxiliary circuits are powered at 12VDC, 24VDC or 48VDC, with a wide margin when the actual power supply deviates, even in a continuous manner, from its rated value.

Auxiliary 12-24-48VDC supply voltage characteristics
Rated voltage Un 12 - 48VDC
Operating range 9…70VDC
Power consumption/dissipation 6.5W
Immunity time for micro breakings (typical) ≤10ms with Un=12VDC
≤30ms with Un=24VDC
≤110ms with Un=48VDC
 

FAQ: Frequently Asked Questions

QUESTION
Which bulbs can be used with signal beacons?

ANSWER
The signal beacons, with exception of the FLASH version, are supplied with no light bulb.
The customer can thereby decide to use an incandescent filament or LED (Light Emitting Diode) type of bulb.
Should the customer choose an incandescent bulb, a BA15d fitting base can be possibly used.
For the LED bulbs, the requirements are a BA15d fitting base and that the actual LED layout diffuses the light beam sideways, that is through the beacon sides and not towards the top of it. For these reasons, it is recommended to install the LOVATO Electric LED bulbs, specifically developed for this particular use.

 

  LOVATO Electric S.p.A. all rights reserved.
   
 

If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
 


LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL.  +39 035 4282111 
FAX: +39 035 4282400
E-mail:
 info@LovatoElectric.com
Web: www.LovatoElectric.com