LED-integrated
lamp-holder
a new light by LOVATO
ELECTRIC
The new LED lamp-holders series was
recently released. It is designed to ensure long life and excellent
reliability and characterised by high luminescence and installation ease.
Composed of a luminous element (LED), powered by an electronic circuit
assuring the best operation in 3 voltage ranges (18-30VAC/DC, 85-140 VAC,
187-265 VAC). This warrants over-voltage and inverse-polarity protection.
Light emission can be constant or flashing and is monochromatic; red,
yellow, green, blue or white is avail-able.
It can be mounted in any position and is shock and vibration resistant; in
fact there are no floating masses that can be damaged. In this way, it
ensures long and safe life in any industrial application by
warranting 100,000 hours of continuous operation against about 10,000 to
15,000 hours of neon bulbs; the life of filament bulbs is even shorter.
Moreover, current
consumption is very low, a substantial advantage in terms of heat
dissipation; surface temperature rise is negligible.
Thanks to the particular bulb shape, light emission consents to excellent
visibility, both at the actuator front and side.
Use with all LOVATO Electric
illuminated devices, it mounts in the same way as the traditional direct
supply lamp-holders and can be combined with all contact elements of the
range.
LOVATO
ELECTRIC S.P.A. CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 GORLE (BERGAMO) ITALY
TEL. 035 4282111
LOVATO
ElectricS.P.A. extends the GN rotary cam switches to include
the new GX series.
Compact size and innovative modular design. The strong points of this new
concept are: the control shaft is incorporated in the cam and the elements
snap onto each other. This warrants that no critical parts entirely pass
through the switch. The body design consents to obtain standard IP20
protection degree for terminals.
They are designed for particularly easy and quick installation: cables
wiring on the device top and bottom and there are different elements for
front mounting or door-coupling system for better termination
accessibility. The body of GX switches has a square section and
permits side by side installation so space saving.
Four ratings,16, 20, 32 or 40A are available in a wide choice of standard
circuit schemes, such as ON/OFF switches, changeover switches with or
without 0, reversing switches, star-delta switches or voltmeter and
ammeter switches.
LOVATO
documentation illustrates seven different versions and an array of handles
and front plates, such as front-mount versions with two screws or for
Ø22mm central fixing. Versions with screw fixing on mounting plate or
snap mounting on 35mm DIN rail are also available.