Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

New DMG1 series digital multimeters

Page 45 of 97     

New DMG1 series digital multimeters

DMG100 - 110 display higly accurate measurements on their wide LCD display to control energy distribution networks.

The main electrical characteristics of the new models are suitable for installation in may kinds of networks:

  • auxiliary power supply: 100...240VAC - 120...250VDC;
  • 3-ph+N measurement voltage inputs: 50...720VAC (600VAC rated);
  • suitable for 3-ph with and without neutral, balanced 3-ph, 2-ph, single phase, Aron (reading of 3-phase systems without neutral with only two CTs) configurations;
  • possibility of installation of a voltage transformer for medium voltage applications;
  • 3-ph current inputs: 25 mA...6 A AC through current transformer (CTs);
  • programmable CT secondary: /5 A or /1 A;
  • voltage and current accuracy: 0.5% on the measurement;
  • energy accuracy: EN62053-21 Class 1 (active) - Class 2 EN62053-23 (reactive);
  • 4 measurement quadrants, suitable for cogeneration systems;
  • icon-based LCD display with white backlight;
  • built-in RS485 serial port for DMG110.

Compatibility with Synergy and Xpress software
Thanks to its built-in RS485 serial port, DMG110 is already compatible with the current version of Synergy supervision software, which can be downloaded from the  www.lovatoelectric.com web site.

Running the new  Xpress configuration and control software, access to DMG110 is possible to:

  • modify all the parameters;
  • send commands;
  • verify open alarms;
  • monitor the main measurements.

Find out more

Page 45 of 97     

New products