Flush mount LCD analyzers
Flush mount LCD multimiters
Modular LCD multimiters
Switch disconnectors
16A to 125A GA series
VFNC3 AC motor drive
Mechanical energy counters
DIN rail mount switching power supplies
Modular power supplies
Automatic transfer switch
controller ATL10
Switch disconnectors
160A to 1250A GE series
Monoblock buzzers
Signal beacons Ø62mm
Signal towers Ø70mm
DC coil contactors
Digital multimeter DMK32 D048
with DC power supply
Current transformers split core
Micro switches
Current monitoring relays
PMA20... - PMA30... - PMA40... type
Pump protection against dry
running PMA50... type
Phase shift monitoring relay
PMA60... type
Level control relay
LVM25 240 type
Single-phase
and
Three-phase
metering instruments 96x48mm flush-mount version
Modular digital metering instruments DMK7 and DMK8 types
Programmable logic relays
LR series
LOVATO Electric S.P.A.