Switch disconnectors
16A to 125A GA series
Flush mount LCD multimiters
Modular LCD multimiters
Mechanical energy counters
DIN rail mount switching power supplies
Modular power supplies
Automatic transfer switch
controller ATL10
Switch disconnectors
160A to 1250A GE series
Monoblock buzzers
Signal beacons Ø62mm
Signal towers Ø70mm
DC coil contactors
Digital multimeter DMK32 D048
with DC power supply
Current transformers split core
Motor protection circuit breakers
AC coil contactors
Motor protection relays
Electromechanical starters
Illuminated mushroom-head
button actuators
Monoblock LED pilot lights
Bi-directional
limit switches
Prewired limit switches
Micro switches
Modular time relays
TM ST type
Voltage protection relays
PMV types
Voltage monitoring protection relay PMV10 A440 type
Current monitoring relays
PMA20... - PMA30... - PMA40... type
Pump protection against dry
running PMA50... type
Phase shift monitoring relay
PMA60... type
Level control relays
LVM series
Level control relay
LVM25 240 type
Single-phase
and
Three-phase
metering instruments 96x48mm flush-mount version
Modular digital metering instruments DMK7 and DMK8 types
Soft starters
ADXM...BP series
AC Motor drives
VFPS1 type
Automatic transfer
switch controllers
ATL series
Programmable logic relays
LR series
LOVATO Electric S.P.A.