SWITCHING BATTERY CHARGERS


Lovato Electric adds a new battery charger with the switching technology type BCF to the models belonging with linear technology type BCE.
Switching mode is a technique which has some advantages compared to the traditional linear one:i:
- smaller dimensions;
- lower weight;
- lower heat dissipation;
- high efficiency;
- wide rated input voltage range (100...240VAC).

General characteristics:
Protections

Mains input fuse

Battery output fuse

Electronic lock in case of short circuit on batteryterminals, battery polarity inversion,
low voltage acrossbattery poles (<0.5 Ue) and disconnected battery

Relay alarm output.

LED indications:

Correct output voltage

Battery polarity inverted.

 

Operational characteristics:

Auxiliary supply vltage: 100...240VAC 50/60Hz;

Charging cycle: in accordance with DIN 41773 standards

3A 250VAC (AC1) relay output

Current limitation

Degree of protection: IP20.


 

Order
code

Rated output current

Rated output voltage DC

[A]

[V]

1 charging level

BCF 0250 12

2.5

12VDC

BCF 0450 12

4.5

12VDC

   

BCF 0125 24

1.25

24VDC

BCF 0250 24

2.5

24VDC

 
HOME PAGE

LOVATO Electric S.P.A.